Product RK 4.4T-*-RS 4.4T/S90/S3013
Double-ended Cordset
Straight Female Connector to Straight Male Connector
Ident. no.: 777032027- Straight Female M12 eurofast Connector
- Straight Male M12 eurofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable jacket | TPU, Black |
Number of Conductors | 4 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |