Product MFKS 5-*/S90/S717/S760
Single-ended Receptacle
Female Receptacle
Ident. no.: 777032096- Female M8 threaded picofast Receptacle
- M8, Female, 5-pin
- Mounting thread: M8 × 0.5

General data
| Customs tariff number | 8536694020 |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M8 × 1 |
| Number of contacts | 5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | M8 × 0.5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 30 V |
| Current | 3 A |
| Cable jacket | TPU, Black |
| Number of Conductors | 5 |
| Protection class (When coupled) | IP67 |
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |

