Product WSM RKM 76-*M/S90
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777032142- Right angle Male 1″ minifast Connector
- Straight Female 1″ minifast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, 1″-16 UN, Right angle |
| Number of contacts | 7 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Female, 1″-16 UN, Straight |
| Number of contacts | 7 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 8 A |
| Cable jacket | TPU, Yellow |
| Number of Conductors | 7 |
| Approvals | CE, RoHS, UL Listed, UL 2238 |

