Product HANQ8/0M-*M/CS14119
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777032262- Right angle Male Harting Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, HAN, Right angle |
| Number of contacts | 9 |
| Cable jacket | TPE, Orange |
| Number of Conductors | 4 |
| Special Features | Tray cableExposed run |

