Product FSFD FSFD 843-xM
Ethernet Receptacle
Rear Mount
Ident. no.: 777032292- Male M12 eurofast Receptacle
- Male M12 eurofast Receptacle
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, M12 × 1, A-code |
Number of contacts | 8 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Rear mount |
Mounting thread | PG9 |
Connector B | Male, M12 × 1 |
Number of contacts | 8 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting type | Rear mount |
Mounting Thread B | PG9 |
Fieldbus Protocol | Ethernet |
Voltage | 60 V |
Current | 2 A |
Cable jacket | TPE, Teal |
Number of Conductors | 8 |
Special Features | Shielded |
Approvals | CE, RoHS, UL Listed, UL 2238 |