Product YP2-RK 4.4T-*/2PSG3M-*/*
Splitter
2 Branch
Ident. no.: 777032306- M12 eurofast
- M8 threaded picofast
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector A | , M12 × 1 |
| Connector B | , M8 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 125 V |

