Product GSDM/GKDM/T30-*/S1055
Power Tee
Straight Male Connector to Straight Female Connector with Cable Drop
Ident. no.: 777032543- Straight Male 1 3/8" powerfast Connector
- Straight Female 1 3/8" powerfast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector A | Male, 1 3/8″-16 UN, Straight |
| Connector B | Female, 1 3/8″-16 UN, Straight |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Trunk Current | 30 A |
| Drop/Branch Current | 30 A |
| Special Features | Tray cableExposed run |
| Approvals | RoHS, UL Listed |

