Product MS 3106M-22-14S-2066-*/S101
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777032570- Straight Female Mil-Spec Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Mil-Spec threaded, Straight |
| Number of contacts | 19 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Voltage | 600 V |
| Current | 5 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 20 |
| Special Features | High Flex/C-track cable |
| Approvals | CE |

