Product GKDFA 30-*M/M20
Power Receptacle
Front Mount
Ident. no.: 777032610- Female 1 3/8″ D-Size powerfast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Female, 1 3/8″-16 UN |
| Number of contacts | 3 |
| Housing material/finish | Aluminum, Anodized |
| Mounting orientation | Front mount |
| Mounting thread | M20 × 1.5 |
| Coupling nut | Brass |
| Housing material/finish | Aluminum, Anodized |
| Voltage | 600 V |
| Current | 40 A |
| Number of Conductors | 3 |
| Approvals | CE, RoHS, UL Listed, UL 2238 |

