Product MS 3116M-12-3PY-*-AC PWR MALE
Double-ended Cordset
Straight Female Connector to Straight Male Connector
Ident. no.: 777032815- Straight Female Mil-Spec Connector
- Straight Male M12 eurofast Connector

General data
| Customs tariff number | 8544429090 |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Mil-Spec bayonet, Straight |
| Number of contacts | 3 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Connector B | Male, M12 × 1, Straight |
| Voltage | 120 V |
| Current | 13 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 3 |
| Approvals | CE |

