Product P-EXG2-2006-*/*/14.5/NPT
Sealed Extender
Ident. no.: 777032886
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Hazardous Location |
| Housing material/finish | Brass |
| Mounting thread | 1/2″-14 NPT |
| Housing material/finish | Brass |
| Mounting Thread B | 1/2″-14 NPT |
| Voltage | 600 V |
| Cable jacket | PVC, Black |
| Number of Conductors | 4 |
| Special Features | Armor cable |
| Approvals | UL Listed, CSA PA, FM Div.2, RoHS |

