Product RKLV 4-*/S90/S653/S760/S771
Single-ended Cordset
Straight Female Connector
Ident. no.: 777032936- Straight Female M12 eurofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 4 |
Coupling nut | Stainless Steel, Passivated |
Voltage | 250 V |
Current | 4 A |
Cable jacket | TPU, Black |
Number of Conductors | 3 |
Special Features | Shielded |
Approvals | CE, RoHS |