Product P-RSFV 86 EX-x/14.75/NPT
Hazardous Location Receptacle
Front Mount
Ident. no.: 777033013- Male 1″ minifast Receptacle

Technical Data
Application | Hazardous Location |
Design | Single-ended |
Connector A | Male, 1″-16 UN |
Number of contacts | 8 |
Housing material/finish | Stainless Steel, Passivated |
Mounting orientation | Front mount |
Mounting thread | 3/4″-14 NPT |
Housing material/finish | Stainless Steel, Passivated |
Voltage | 600 V |
Current | 8 A |
Number of Conductors | 8 |
Approvals | FM Div.2, CSA Div. 2, CE, RoHS |