Product MS 3106M-14SA-7S-1031-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777033259- Straight Female Mil-Spec Connector

General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, Mil-Spec threaded, Straight |
Number of contacts | 7 |
Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
Voltage | 200 V |
Current | 12 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 7 |
Special Features | Tray cable |
Approvals | CE |