Product FS 6-x/PG7
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777033380- Male M12 eurofast Receptacle

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, M12 × 1, A-code |
Number of contacts | 6 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | PG7 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Current | 1.5 A |
Number of Conductors | 6 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |