Product DT04-2P-2125-*M
Single-ended Cordset
Straight Male Connector
Ident. no.: 777033667- Straight Male 2 Pin Deutsch - DT Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, Deutsch DT, Straight |
| Number of contacts | 2 |
| Current | 12 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 2 |
| Approvals | CE |

