Product GSDM 42 HANQW4/2-1668-*
Power Cordset
Extension Cordset
Ident. no.: 777033828- Straight Male 1 3/8″ D-Size powerfast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Double-ended |
| Connector A | Male, 1 3/8″-16 UN, Straight |
| Number of contacts | 4 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | , HANQW4/2, Right angle |
| Number of contacts | 4 |
| Voltage | 600 V |
| Current | 20 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 4 |
| Special Features | Tray cableExposed run |

