Product HSWM 4024-1963-*
Power Cordset
Connection Cordset
Ident. no.: 777033874- Right angle Male M40 powerfast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Male, M40 × 1.5, Right angle |
| Number of contacts | 6 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 25 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 6 |
| Special Features | Tray cableExposed run |

