Product RKFF 20-xM
Single-ended Receptacle
Female Receptacle
Ident. no.: 777034019- Female 7/8” minifast Receptacle

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, 7/8″-16 UN |
Number of contacts | 2 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Flange mount |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 9 A |
Number of Conductors | 2 |
Approvals | CE, RoHS, UL Listed, UL 2238 |