Product DT06-12SA-2157-*M
Single-ended Cordset
Straight Female Connector
Ident. no.: 777034112- Straight Female 12 Pin Deutsch - DT Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, 1 1/8″-16 UN, Straight |
| Number of contacts | 12 |
| Current | 6 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 12 |
| Approvals | CE |

