Product BSMS 44-2188-*/VFD
Single-ended Cordset
Straight Male Connector
Ident. no.: 777034705- Straight Male M16 powerfast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Power (>11 Amps) |
Design | Single-ended |
Connector A | Male, M16 × 0.75, Straight |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 15 A |
Cable jacket | TPE, Black |
Number of Conductors | 4 |
Special Features | Tray cableExposed runShielded |
Approvals | CE |