Product MS 3116M-10-6S-2176XL-*/C/S1366
Single-ended Cordset
Straight Female Connector
Ident. no.: 777034735- Straight Female Mil-Spec Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Mil-Spec bayonet, Straight |
| Number of contacts | 6 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Voltage | 300 V |
| Current | 5.6 A |
| Cable jacket | EX60, Black |
| Number of Conductors | 5 |
| Special Features | Tray cableExposed runShielded |
| Approvals | CE |

