Product 4MS3111-10-6S-*-MS3116M-20-16P
Actuator and Sensor Junction Box
4 Port
Ident. no.: 777034840- Mil-Spec Junction Box
- 4 ports
- Side exit home run cable with Mil-Spec
- Aluminum housing
General data
| Customs tariff number | 8536908530 |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Number of ports | 4 |
| I/O Port | Female, Mil-Spec |
| Signals Per Port | 1 |
| Homerun connector | Male, Mil-Spec with cable, Side exit |
| Housing material | Aluminum |
| Voltage | 300 V |
| Current Per Port | 5.6 A |

