Product DT06-2S-2125-*M/LED24V
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777035102- Straight Female Deutsch - DT Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Deutsch DT, Straight |
| Number of contacts | 2 |
| Voltage | 24 V |
| Current | 12 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 2 |
| Approvals | CE |

