Product P-RKG 8T-1250-*
Single-ended Cordset
Straight Female Connector
Ident. no.: 777035142- Straight Female M12 eurofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Hazardous Location |
Design | Single-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 8 |
Coupling nut | Brass, CuZn, Nickel-plated |
Current | 2 A |
Cable jacket | PVC, Gray |
Number of Conductors | 8 |
Special Features | Tray cable |
Approvals | FM Div.2, CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |