Product DKM 28-959-*
Single-ended Cordset
Straight Female Connector
Ident. no.: 777035181- Straight Female M27 multifast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M27 × 1, Straight |
| Number of contacts | 28 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 150 V |
| Current | 3 A |
| Cable jacket | PVC, Plum |
| Number of Conductors | 2 |
| Special Features | Tray cableShielded |
| Approvals | CE |

