Product RKM 54-xM/S1380
Single-ended Cordset
Straight Female Connector
Ident. no.: 777035824- Straight Female 7/8” minifast Connector

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, 7/8″-16 UN, Straight |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 10 A |
Cable jacket | TPE, Gray |
Number of Conductors | 5 |
Special Features | Tray cableExposed run |
Approvals | CE, RoHS, UL Listed, UL 2238 |