Product RSF 44-*M/M20 W/LN
Single-ended Receptacle
Male Receptacle
Ident. no.: 777035942- Male 7/8” powerfast Receptacle

General data
Customs tariff number | 8536694020 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Power (>11 Amps) |
Design | Single-ended |
Connector A | Male, 7/8″-16 UN |
Number of contacts | 4 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | M20 × 1.5 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 18 A |
Number of Conductors | 4 |
Approvals | CE, RoHS, UL Listed, UL 2238 |