Product VB2-*/2VC9S 2-P653-*/*
Splitter
2 Branch
Ident. no.: 777036000- M12 eurofast
- Valve Form C (8mm)
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector A | , M12 × 1 |
| Connector B | , Valve form C (8mm) |
| Number of Drops/Branches | 2 |
| Voltage | 24 V |
| Special Features | LEDTray cable |

