Product RKE 4.5T-x-P7X2-WS 4.5T/S101/S1398
Double-ended Cordset
Straight Female Connector to Right angle Male Connector
Ident. no.: 777036060- Right angle Male M12 eurofast Connector
- Straight Female M12 eurofast Connector

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 30 V |
Current | 4 A |
Cable jacket | TPE, Gray |
Number of Conductors | 5 |
Special Features | LEDHigh FlexC-trackSuitable for drag chain use |
Approvals | CE, RoHS |