Product WK 4.2T-*-WS 4.2T/S653/CS15114
Double-ended Cordset
Right angle Female Connector to Right angle Male Connector
Ident. no.: 777036064- Right angle Male M12 eurofast Connector
- Right angle Male M12 eurofast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, M12 × 1, Right angle |
| Connector B | Male, M12 × 1, Right angle |

