Product DT06-2S-2125-*M-WSC 4.2T/S1394
Double-ended Cordset
Straight Female Connector to Right angle Male Connector
Ident. no.: 777036079- Right angle Male M12 eurofast Connector
- Straight Female M8 threaded picofast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, M8 × 1, Straight |
| Number of contacts | 2 |
| Connector B | Male, M12 × 1, Right angle |
| Number of contacts | 4 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Current | 4 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 2 |
| Approvals | CE |

