Product TC9S 2-P2125-*M-DT04-2P/S1055
Double-ended Cordset
Right angle Female Connector to Straight Male Connector
Ident. no.: 777036449- Female Valve plug form A (18mm) Connector
- Straight Male Deutsch - DT Connector

General data
| Customs tariff number | 8544429090 |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Valve form C (9mm), Right angle |
| Number of contacts | 3 |
| Connector B | Male, Deutsch DT, Straight |
| Number of contacts | 2 |
| Voltage | 24 V |
| Current | 4 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 2 |
| Approvals | CE, RoHS |

