Product DT06-2S-2322XL-*M-DT04-2P
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777036715- Straight Female Deutsch - DT Connector
- Straight Male Deutsch - DT Connector
General data
| Customs tariff number | 8544429090 |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Deutsch DT, Straight |
| Number of contacts | 2 |
| Connector B | Male, Deutsch DT, Straight |
| Number of contacts | 2 |
| Current | 8 A |
| Cable jacket | EX60, Black |
| Number of Conductors | 2 |
| Approvals | CE |

