Product DT04-2P-2158-*M
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777036735- Straight Male Deutsch - DT Connector
General data
| Customs tariff number | 8544429090 |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, Deutsch DT, Straight |
| Number of contacts | 2 |
| Current | 11 A |
| Cable jacket | TPU, Black |
| Number of Conductors | 2 |
| Approvals | CE |

