Product WD-BSMV BKMV 14-2358-*
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777037027- Straight Male M16 versafast Connector
- Straight Female M16 versafast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, M16 × 0.75, Straight |
| Number of contacts | 14 |
| Coupling nut | Stainless Steel, Passivated |
| Connector B | Female, M16 × 0.75, Straight |
| Number of contacts | 14 |
| Coupling nut | Stainless Steel, Passivated |
| Voltage | 30 V |
| Current | 3 A |
| Cable jacket | TPV, White |
| Number of Conductors | 14 |
| Approvals | CE |

