Product MS 3106M-16S-1S-1692-*-16S-1P
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777037387- Straight Female Mil-Spec Connector
- Straight Male Mil-Spec Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Mil-Spec threaded, Straight |
| Number of contacts | 7 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Connector B | Male, Straight |
| Number of contacts | 7 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Voltage | 500 V |
| Current | 7 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 8 |
| Special Features | Tray cableShielded |

