Product RSM RKM 54-xM/S715/S3276/S4000
Double-ended Cordset
Straight Male Connector to Straight Female Connector
Ident. no.: 777037627- Straight Female 7/8” powerfast Connector
- Straight Male 7/8” powerfast Connector

Technical Data
Application | Power (>11 Amps) |
Design | Double-ended |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, 7/8″-16 UN, Straight |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 10 A |
Cable jacket | TPE, Yellow |
Number of Conductors | 5 |
Special Features | Tray cableExposed run |
Approvals | CE, RoHS, UL Listed, UL 2238 |