Product DTM06-3S-2085-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777037752- Straight Female Deutsch - DTM Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Deutsch DTM, Straight |
| Number of contacts | 3 |
| Current | 4 A |
| Cable jacket | TPE, Gray |
| Number of Conductors | 3 |
| Special Features | High FlexC-trackSuitable for drag chain use |

