Product FS 4.5-x/14.5/NPT/S3347
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777037914- Male M12 eurofast Receptacle
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, M12 × 1, A-code |
Number of contacts | 5 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | 1/2″-14 NPT |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Number of Conductors | 5 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |