Product MS 3110A-16-26P-2067-*/S101/S717
Actuator and Sensor Receptacle
Flange Mount
Ident. no.: 777038004- Male Mil-Spec Receptacle
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, Mil-Spec bayonet |
| Number of contacts | 26 |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Mounting orientation | Flange mount |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Voltage | 600 V |
| Current | 3 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 30 |
| Special Features | High FlexC-trackSuitable for drag chain use |
| Approvals | CE |

