Product RSSX FKSDX 862-*M
Ethernet Cordset
Extension Cordset
Ident. no.: 777038040- Straight Male M12 eurofast Connector
- Female M12 eurofast Receptacle
General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Design | Double-ended |
| Connector A | Male, M12 × 1, Straight, X-code |
| Number of contacts | 8 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Female, M12 × 1, X-code |
| Number of contacts | 8 |
| Mounting type | Rear mount |
| Mounting Thread B | PG9 |
| Fieldbus Protocol | Ethernet |
| Voltage | 48 V |
| Current | 0.5 A |
| Cable jacket | TPO, Mint Green |
| Number of Conductors | 8 |
| Special Features | Halogen free cableShielded |
| Approvals | CE, RoHS |

