Product RJ45 FKFDD 440BU-xM/SV
Ethernet Cordset
Extension Cordset
Ident. no.: 777038236- Straight Male RJ45 Connector
- Female M12 eurofast Receptacle
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, RJ45, Straight |
Number of contacts | 4 |
Connector B | Female, M12 × 1, D-code |
Number of contacts | 4 |
Mounting type | Rear mount |
Mounting Thread B | PG9 |
Fieldbus Protocol | Ethernet |
Voltage | 42 V |
Current | 1.5 A |
Cable jacket | TPE, Blue |
Number of Conductors | 4 |
Approvals | CE, RoHS, UL Listed, UL 2238 |