Product 4VBRK RKC 5724-*M-*M-*M-*M-*M
DeviceNet™ Splitter
Y multi-body
Ident. no.: 777038276- M12 eurofast
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 4 |
| Fieldbus Protocol | DeviceNet |
| Voltage | 30 V |
| Special Features | Shielded |

