Product MS3116M-14-15S-*-RSM 5732
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777039379- Straight Female Mil-Spec Connector
- Straight Male 7/8″ minifast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Mil-Spec bayonet, Straight |
| Number of contacts | 15 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Connector B | Male, 7/8″-16 UN, Straight |
| Number of contacts | 5 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 300 V |
| Current | 2 A |
| Cable jacket | TPE, Charcoal |
| Number of Conductors | 4 |
| Special Features | Shielded |

