Product MS 3106M-18-1S-1034-*-MS 3100A-18-1P
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777039795- Straight Female Mil-Spec Connector
- Male Mil-Spec Receptacle
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Mil-Spec threaded, Straight |
| Number of contacts | 10 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Connector B | Male, Mil-Spec threaded |
| Number of contacts | 10 |
| Mounting type | Flange mount |
| Voltage | 200 V |
| Current | 8 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 10 |
| Special Features | Tray cable |
| Approvals | CE |

