Product VB2-KB 3T-*/2SB 3T-*/*/S651
Actuator and Sensor Splitter
2 Branch
Ident. no.: 777039796- 1/2" microfast
General data
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector B | , 1/2″-20 UNF |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |
| Special Features | Parallel wiredTray cable |

