Product RKM 94-xM/S4000
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777039931- Straight Female 1 1/8″ minifast Connector
Technical Data
Application | Signal, Power (>11 Amps) |
Design | Single-ended |
Connector A | Female, 1 1/8″-16 UN, Straight |
Number of contacts | 9 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 12 A |
Cable jacket | TPE, Black |
Number of Conductors | 9 |
Special Features | Tray cableExposed run |