Product GT00F-18-11S-1363-*
Actuator and Sensor Receptacle
Flange Mount
Ident. no.: 777040309- Female Mil-Spec Receptacle
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Mil-Spec reverse bayonet |
| Number of contacts | 5 |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Mounting orientation | Flange mount |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Voltage | 500 V |
| Current | 20 A |
| Number of Conductors | 5 |
| Approvals | CE |

