Product SH-BSM-380-*/*/*
Power Splitter
Small h body
Ident. no.: 777040494- M16 powerfast
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector B | , M16 × 0.75 |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Special Features | Tray cable |

